Spark Jobs (?)

  • User: bssrm
  • Total Uptime: 81.0 h
  • Scheduling Mode: FAIR
  • Completed Jobs: 276361, only showing 961
Event Timeline

Completed Jobs (276361, only showing 961)

Job Id (Job Group) ▾ Description Submitted Duration Stages: Succeeded/Total Tasks (for all stages): Succeeded/Total
276360 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198261 start at JobTemplate.java:220 2025/05/09 05:17:51 38 ms 1/1
4/4
276359 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198260 start at JobTemplate.java:220 2025/05/09 05:17:50 57 ms 1/1
4/4
276358 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198259 start at JobTemplate.java:220 2025/05/09 05:17:49 56 ms 1/1
4/4
276357 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198258 start at JobTemplate.java:220 2025/05/09 05:17:48 41 ms 1/1
4/4
276356 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198257 start at JobTemplate.java:220 2025/05/09 05:17:47 47 ms 1/1
4/4
276355 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198256 start at JobTemplate.java:220 2025/05/09 05:17:46 45 ms 1/1
4/4
276354 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198255 start at JobTemplate.java:220 2025/05/09 05:17:45 47 ms 1/1
4/4
276353 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198254 start at JobTemplate.java:220 2025/05/09 05:17:44 56 ms 1/1
4/4
276352 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198253 start at JobTemplate.java:220 2025/05/09 05:17:43 55 ms 1/1
4/4
276351 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198252 start at JobTemplate.java:220 2025/05/09 05:17:42 48 ms 1/1
4/4
276350 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198251 start at JobTemplate.java:220 2025/05/09 05:17:40 39 ms 1/1
4/4
276349 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198250 start at JobTemplate.java:220 2025/05/09 05:17:39 39 ms 1/1
4/4
276348 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198249 start at JobTemplate.java:220 2025/05/09 05:17:38 34 ms 1/1
4/4
276347 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198248 start at JobTemplate.java:220 2025/05/09 05:17:37 63 ms 1/1
4/4
276346 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198247 start at JobTemplate.java:220 2025/05/09 05:17:36 0.1 s 1/1
4/4
276345 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198246 start at JobTemplate.java:220 2025/05/09 05:17:35 41 ms 1/1
4/4
276344 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198245 start at JobTemplate.java:220 2025/05/09 05:17:34 43 ms 1/1
4/4
276343 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198244 start at JobTemplate.java:220 2025/05/09 05:17:33 97 ms 1/1
4/4
276342 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198243 start at JobTemplate.java:220 2025/05/09 05:17:32 46 ms 1/1
4/4
276341 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198242 start at JobTemplate.java:220 2025/05/09 05:17:31 71 ms 1/1
4/4
276340 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198241 start at JobTemplate.java:220 2025/05/09 05:17:30 42 ms 1/1
4/4
276339 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198240 start at JobTemplate.java:220 2025/05/09 05:17:29 57 ms 1/1
4/4
276338 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198239 start at JobTemplate.java:220 2025/05/09 05:17:28 74 ms 1/1
4/4
276337 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198238 start at JobTemplate.java:220 2025/05/09 05:17:27 78 ms 1/1
4/4
276336 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198237 start at JobTemplate.java:220 2025/05/09 05:17:22 0.1 s 1/1
4/4
276335 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198236 start at JobTemplate.java:220 2025/05/09 05:17:21 40 ms 1/1
4/4
276334 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198235 start at JobTemplate.java:220 2025/05/09 05:17:20 38 ms 1/1
4/4
276333 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198234 start at JobTemplate.java:220 2025/05/09 05:17:19 40 ms 1/1
4/4
276332 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198233 start at JobTemplate.java:220 2025/05/09 05:17:18 0.2 s 1/1
4/4
276331 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198232 start at JobTemplate.java:220 2025/05/09 05:17:17 43 ms 1/1
4/4
276330 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198231 start at JobTemplate.java:220 2025/05/09 05:17:16 38 ms 1/1
4/4
276329 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198230 start at JobTemplate.java:220 2025/05/09 05:17:15 34 ms 1/1
4/4
276328 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198229 start at JobTemplate.java:220 2025/05/09 05:17:14 38 ms 1/1
4/4
276327 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198228 start at JobTemplate.java:220 2025/05/09 05:17:13 56 ms 1/1
4/4
276326 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198227 start at JobTemplate.java:220 2025/05/09 05:17:11 61 ms 1/1
4/4
276325 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198226 start at JobTemplate.java:220 2025/05/09 05:17:10 57 ms 1/1
4/4
276324 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198225 start at JobTemplate.java:220 2025/05/09 05:17:09 41 ms 1/1
4/4
276323 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198224 start at JobTemplate.java:220 2025/05/09 05:17:08 67 ms 1/1
4/4
276322 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198223 start at JobTemplate.java:220 2025/05/09 05:17:07 28 ms 1/1
4/4
276321 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198222 start at JobTemplate.java:220 2025/05/09 05:17:06 41 ms 1/1
4/4
276320 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198221 start at JobTemplate.java:220 2025/05/09 05:17:05 48 ms 1/1
4/4
276319 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198220 start at JobTemplate.java:220 2025/05/09 05:17:03 79 ms 1/1
4/4
276318 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198219 start at JobTemplate.java:220 2025/05/09 05:17:02 47 ms 1/1
4/4
276317 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198218 start at JobTemplate.java:220 2025/05/09 05:17:01 60 ms 1/1
4/4
276316 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198217 start at JobTemplate.java:220 2025/05/09 05:17:00 49 ms 1/1
4/4
276315 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198216 start at JobTemplate.java:220 2025/05/09 05:16:59 38 ms 1/1
4/4
276314 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198215 start at JobTemplate.java:220 2025/05/09 05:16:58 82 ms 1/1
4/4
276313 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198214 start at JobTemplate.java:220 2025/05/09 05:16:57 49 ms 1/1
4/4
276312 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198213 start at JobTemplate.java:220 2025/05/09 05:16:56 62 ms 1/1
4/4
276311 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198212 start at JobTemplate.java:220 2025/05/09 05:16:55 49 ms 1/1
4/4
276310 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198211 start at JobTemplate.java:220 2025/05/09 05:16:54 54 ms 1/1
4/4
276309 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198210 start at JobTemplate.java:220 2025/05/09 05:16:52 39 ms 1/1
4/4
276308 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198209 start at JobTemplate.java:220 2025/05/09 05:16:51 40 ms 1/1
4/4
276307 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198208 start at JobTemplate.java:220 2025/05/09 05:16:50 46 ms 1/1
4/4
276306 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198207 start at JobTemplate.java:220 2025/05/09 05:16:49 45 ms 1/1
4/4
276305 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198206 start at JobTemplate.java:220 2025/05/09 05:16:48 47 ms 1/1
4/4
276304 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198205 start at JobTemplate.java:220 2025/05/09 05:16:47 33 ms 1/1
4/4
276303 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198204 start at JobTemplate.java:220 2025/05/09 05:16:46 44 ms 1/1
4/4
276302 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198203 start at JobTemplate.java:220 2025/05/09 05:16:45 65 ms 1/1
4/4
276301 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198202 start at JobTemplate.java:220 2025/05/09 05:16:44 41 ms 1/1
4/4
276300 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198201 start at JobTemplate.java:220 2025/05/09 05:16:43 60 ms 1/1
4/4
276299 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198200 start at JobTemplate.java:220 2025/05/09 05:16:42 43 ms 1/1
4/4
276298 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198199 start at JobTemplate.java:220 2025/05/09 05:16:41 48 ms 1/1
4/4
276297 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198198 start at JobTemplate.java:220 2025/05/09 05:16:39 50 ms 1/1
4/4
276296 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198197 start at JobTemplate.java:220 2025/05/09 05:16:38 65 ms 1/1
4/4
276295 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198196 start at JobTemplate.java:220 2025/05/09 05:16:37 42 ms 1/1
4/4
276294 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198195 start at JobTemplate.java:220 2025/05/09 05:16:36 46 ms 1/1
4/4
276293 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198194 start at JobTemplate.java:220 2025/05/09 05:16:35 0.1 s 1/1
4/4
276292 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198193 start at JobTemplate.java:220 2025/05/09 05:16:34 41 ms 1/1
4/4
276291 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198192 start at JobTemplate.java:220 2025/05/09 05:16:33 45 ms 1/1
4/4
276290 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198191 start at JobTemplate.java:220 2025/05/09 05:16:32 43 ms 1/1
4/4
276289 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198190 start at JobTemplate.java:220 2025/05/09 05:16:31 42 ms 1/1
4/4
276288 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198189 start at JobTemplate.java:220 2025/05/09 05:16:30 43 ms 1/1
4/4
276287 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198188 start at JobTemplate.java:220 2025/05/09 05:16:29 49 ms 1/1
4/4
276286 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198187 start at JobTemplate.java:220 2025/05/09 05:16:28 71 ms 1/1
4/4
276285 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198186 start at JobTemplate.java:220 2025/05/09 05:16:27 71 ms 1/1
4/4
276284 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198185 start at JobTemplate.java:220 2025/05/09 05:16:26 56 ms 1/1
4/4
276283 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198184 start at JobTemplate.java:220 2025/05/09 05:16:25 51 ms 1/1
4/4
276282 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198183 start at JobTemplate.java:220 2025/05/09 05:16:24 79 ms 1/1
4/4
276281 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198182 start at JobTemplate.java:220 2025/05/09 05:16:23 52 ms 1/1
4/4
276280 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198181 start at JobTemplate.java:220 2025/05/09 05:16:22 69 ms 1/1
4/4
276279 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198180 start at JobTemplate.java:220 2025/05/09 05:16:21 47 ms 1/1
4/4
276278 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198179 start at JobTemplate.java:220 2025/05/09 05:16:20 0.2 s 1/1
4/4
276277 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198178 start at JobTemplate.java:220 2025/05/09 05:16:19 54 ms 1/1
4/4
276276 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198177 start at JobTemplate.java:220 2025/05/09 05:16:18 51 ms 1/1
4/4
276275 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198176 start at JobTemplate.java:220 2025/05/09 05:16:17 46 ms 1/1
4/4
276274 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198175 start at JobTemplate.java:220 2025/05/09 05:16:16 73 ms 1/1
4/4
276273 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198174 start at JobTemplate.java:220 2025/05/09 05:16:15 37 ms 1/1
4/4
276272 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198173 start at JobTemplate.java:220 2025/05/09 05:16:14 70 ms 1/1
4/4
276271 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198172 start at JobTemplate.java:220 2025/05/09 05:16:12 49 ms 1/1
4/4
276270 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198171 start at JobTemplate.java:220 2025/05/09 05:16:11 36 ms 1/1
4/4
276269 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198170 start at JobTemplate.java:220 2025/05/09 05:16:10 41 ms 1/1
4/4
276268 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198169 start at JobTemplate.java:220 2025/05/09 05:16:09 36 ms 1/1
4/4
276267 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198168 start at JobTemplate.java:220 2025/05/09 05:16:08 46 ms 1/1
4/4
276266 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198167 start at JobTemplate.java:220 2025/05/09 05:16:07 53 ms 1/1
4/4
276265 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198166 start at JobTemplate.java:220 2025/05/09 05:16:06 66 ms 1/1
4/4
276264 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198165 start at JobTemplate.java:220 2025/05/09 05:16:05 41 ms 1/1
4/4
276263 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198164 start at JobTemplate.java:220 2025/05/09 05:16:04 43 ms 1/1
4/4
276262 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198163 start at JobTemplate.java:220 2025/05/09 05:16:03 41 ms 1/1
4/4
276261 (fc20c589-97cd-4b3f-83d0-7fdad9df9e88) TrendJob___TrendJob id = 22794db6-9919-4fc3-b9c7-f67a0e1efa44 runId = fc20c589-97cd-4b3f-83d0-7fdad9df9e88 batch = 4198162 start at JobTemplate.java:220 2025/05/09 05:16:02 39 ms 1/1
4/4